x Cross Connector
Terminal Strips
ENSTO
x Cross Connector
REF. KRL6012.03
1933263
EAN.
6418677111983
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Push-in type jumper bar |
---|---|
Number of bridged clamps | 3 |
Explosion-tested version 'Ex e' | No |
Rated current In | 40 A |
Rated voltage | 450 V |
Insulated | Yes |
---|---|
With shock protection | No |
Mounting method | Screwable |
Modular spacing | 12 mm |
Colour | Black |