Wall rail sandwich element S
MP Cable Ladders Steel
MP Bolagen
Wall rail sandwich element S
REF. MP-030S
1467900
EAN.
7394333035987
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 700 mm |
---|---|
Width | 41 mm |
Height | 21 mm |
Suitable for cable management system width | 100-600 mm |
Model | Wall- and profile console |
Angle | 180-180 ° |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |