Wall mounting set Set of 4 pcs
Ensto Cubo S
ENSTO
Wall mounting set Set of 4 pcs
REF. SFL1
3443932
EAN.
6418677156151
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Plastic |
Width | 10 mm |
Height | 30 mm |
---|---|
Depth | 15 mm |
Documentation
4 documents
Line drawing
Line drawing
Autocad 3D
Line drawing
SELECT AN ACTION