Universal luminaire AA01GHLED IP44 10W/840 AC C GH
Ensto Aaria
ENSTO
Universal luminaire AA01GHLED IP44 10W/840 AC C GH
REF. AA01GHLED
4103142
EAN.
6410041031422
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Post top |
---|---|
Lamp type | LED exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | Bronze |
Material cover | Plastic, structured |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
---|---|
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Degree of protection (IP) | IP44 |
Adjustable optics | No |
Protection class | I |
Remote control | None |
With radio control | No |
Constant light output (CLO) | No |
With light regulation program control | No |
With connection cable | No |
Rated luminous flux according to IEC 62722-2-1 | 650 lm |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Documentation
2 documents
Line drawing
Autocad 3D
SELECT AN ACTION