Universal bracket 95-150 mm EZ
MP Cable Ladders Steel
MP Bolagen
Universal bracket 95-150 mm EZ
REF. MP-982S
1467373
EAN.
7394333156347
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 150 mm |
---|---|
Height | 20 mm |
Thread size (metric) | 8 |
Model | Trapezoidal fastening |
Load bearing capacity | 1250 N |
Hinging | No |
---|---|
Adjustable | Yes |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |