Transmitter EnOcean push button, black
Ensto Intro RF Products and Bus
ENSTO
Transmitter EnOcean push button, black
REF. ENOLS990-01SWFI
2621135
EAN.
6418677341069
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wall-mounted transmitter | Yes |
---|---|
Signal transmission | Radio frequency (RF) |
Number of channels | 2 |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Colour | Black |
RAL-number (similar) | 9005 |
Range | 300 m |
Suitable for switch | Yes |
Documentation
1 document
Installation Guide
SELECT AN ACTION