Transmitter BLE push button 2, white
Jung Products
ENSTO
Transmitter BLE push button 2, white
REF. BLELS995WW
2621246
EAN.
6438100377342
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wall-mounted transmitter | No |
---|---|
Window transmitter | No |
Supplied remote control | No |
Signal transmission | Radio frequency (RF) |
Number of channels | 4 |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Other |
Surface finishing | Glossy |
---|---|
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
Range | 10 m |
Suitable for switch | No |
Suitable for dimmer | No |
Suitable for venetian shutter switch | No |
Suitable for indication element | No |
Documentation
1 document
Installation Guide
SELECT AN ACTION