Timer Timer, 120 min, 2-way, white
Ensto Intro Switches
ENSTO
Timer Timer, 120 min, 2-way, white
REF. LS11120-20WWFI
2621105
EAN.
6418677340765
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Number of modules (module system) | 1 |
Number of contacts as change-over contact | 1 |
Model | Mechanical |
Time setting | 0-120 min |
With semiconductor output | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
Suitable for degree of protection (IP) | IP21 |
---|---|
Nominal voltage | 250 V |
Rated current | 16 A |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 70 mm |
Height | 70 mm |
Storage temperature | -35 - +35 °C |
Antimicrobial treatment | No |
Terminals capacity | 4-4 mm² |
With complemantary luminous signal | No |
Documentation
2 documents
Line drawing
Line drawing
SELECT AN ACTION