Skip to main content
Logo print

Threaded rod M10 3 m EZ

MP Cable Ladders Steel MP Bolagen

Threaded rod M10 3 m EZ

REF. MP-928E 1467626 EAN. 7394333123363
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Steel
Material quality 4.6/5.6 (steel)
Surface protection Galvanic/electrolytic zinc plated
Layer thickness surface protection 10 µm
Thread type Metric
Thread size (metric) 10
Pitch thread 1.5 mm
Left-handed thread No
Length 3000 mm

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details