Terminal strip 1616UF.12-AK, 12-pole, 1,5 mm²
Ensto Clampo
ENSTO
Terminal strip 1616UF.12-AK, 12-pole, 1,5 mm²
REF. KA16.12
1933512
EAN.
6418677102608
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Drill hole distance centrically | 8 mm |
---|---|
Explosion-tested version 'Ex e' | No |
Connectable conductor cross section fine-strand without cable end sleeve | 0.75 - 1.5 mm² |
Connectable conductor cross section fine-strand with cable end sleeve | 0.75 - 1.5 mm² |
Connectable conductor cross section multi-wired | 0.75 - 1.5 mm² |
Rated current In | 15 A |
Rated voltage | 450 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of poles | 12 |
---|---|
Number of clamp positions per pole | 2 |
Mounting method | Direct mounting |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | V2 |
Closing plate required | No |
Colour | White |
Transparent | Yes |
Documentation
1 document
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION