Terminal plate 4-pole, Cu 6-70 mm²
Ensto Clampo Tap
ENSTO
Terminal plate 4-pole, Cu 6-70 mm²
REF. KF7.70
1913037
EAN.
6418677162602
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 6 - 70 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 6 - 70 mm² |
Connectable conductor cross section multi-wired | 6 - 70 mm² |
Rated current In | 192 A |
Rated voltage | 750 V |
Type of electrical connection 1 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 4 |
---|---|
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
Operating temperature | -5 - 80 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Explosion-tested version 'Ex e' | No |
Colour | Grey |
Documentation
1 document
Installation Guide
1 document
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION