Terminal connector 12-pole
Wiring Connectors
ENSTO
Terminal connector 12-pole
REF. KD160.12
1923072
EAN.
6418677109454
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 24 A |
---|---|
Rated voltage | 450 V |
Number of poles | 12 |
---|
Documentation
1 document
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION