Terminal block Y/G, Al/Cu 16 mm²
Ensto Clampo Pro
ENSTO
Terminal block Y/G, Al/Cu 16 mm²
REF. KE65.3
1913151
EAN.
6438100501549
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 10-10 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 1.5-10 mm² |
Connectable conductor cross section solid-core | 1.5-16 mm² |
Connectable conductor cross section multi-wired | 1.5-16 mm² |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 4 |
---|---|
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
Operating temperature | -5-80 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Explosion-tested version 'Ex e' | No |
Colour | Green/yellow |
Documentation
1 document
Installation Guide
1 document
Autocad 3D
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION