Switch Control switch-5, insert
Ensto Intro Switches
ENSTO
Switch Control switch-5, insert
REF. 505KOU5FI
2113653
EAN.
6438100359942
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Series switch |
---|---|
Method of operation | Rocker lever |
Assembly arrangement | Basic element |
Number of modules (module system) | 1 |
Push button switch | No |
Number of rockers | 0 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
With mounting plate | Yes |
Material | Other |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Control and orientation |
Type of lighting | Glow lamp |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 250 V |
---|---|
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Heating switch | No |
Washing machine switch | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Compliant with UK Building Regulations Part M | No |
Storage temperature | -35-+35 °C |
Voltage type | AC/DC |
Terminal marking indication | Yes |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Rigid |
Documentation
1 document
Line drawing
SELECT AN ACTION