Surface mounted luminaire SOL18LBL IP65 1800LM 840 GL BL
Ensto Solo
ENSTO
Surface mounted luminaire SOL18LBL IP65 1800LM 840 GL BL
REF. SOL18LBL
4503238
EAN.
6438389011708
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | No |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | No |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED not exchangeable |
With light source | Yes |
Suitable for number of light sources | 1 |
Lamp holder | Other |
Housing material | Aluminium |
Housing colour | Black |
Material cover | Glass opal |
Type of grid | None |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
---|---|
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
Beam angle | Medium beam 21-40° |
Light outlet | Direct |
Degree of protection (IP) | IP65 |
Degree of impact strength (IK) | IK04 |
Protection class | I |
Rated ambient temperature according to IEC 62722-2-1 | -20-30 °C |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Max. system power | 20 W |
Luminaire efficacy | 90 lm/W |
Rated luminous flux according to IEC 62722-2-1 | 1800 lm |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Power factor | 0.95 |
Width | 150 mm |
Height/depth | 230 mm |
Length | 150 mm |
Type of wiring | Ending |
Number of poles | 3 |
Conductor cross section | 1.5 mm² |
Connection type | Screwed terminal |
Documentation
3 documents
Installation Guide
Installation Guide
Light distribution file
SELECT AN ACTION