Surface mounted luminaire OPU45LBL IP65 4500LM 840 GL BL
Ensto Opus
ENSTO
Surface mounted luminaire OPU45LBL IP65 4500LM 840 GL BL
REF. OPU45LBL
4503247
EAN.
6438389011913
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | No |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | Yes |
Suitable for surface mounting | No |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED not exchangeable |
Lamp holder | Other |
Housing material | Aluminium |
Housing colour | Black |
Material cover | Glass transparent |
Type of grid | None |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
---|---|
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
Beam angle | Wide beam 41-80° |
Light outlet | Direct |
Degree of protection (IP) | IP65 |
Protection class | I |
Rated ambient temperature according to IEC 62722-2-1 | -20-30 °C |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Max. system power | 41 W |
Luminaire efficacy | 110 lm/W |
Rated luminous flux according to IEC 62722-2-1 | 4500 lm |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Power factor | 0.95 |
Width | 195 mm |
Height/depth | 110 mm |
Length | 195 mm |
Built-in diameter | 165 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 3 |
Conductor cross section | 1.5 mm² |
Documentation
3 documents
Light distribution file
Installation Guide
Installation Guide
SELECT AN ACTION