Surface mounted frame Cornerbox backplate, white
Ensto Intro Surface Mounted Boxes WA
ENSTO
Surface mounted frame Cornerbox backplate, white
REF. LS682A-BPWWFI
2432303
EAN.
6418677342295
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | No |
---|---|
Assembly arrangement | Surface mounted box |
Suitable for modular domestic switching devices | Yes |
Number of modules (module system) | 2 |
Number of units | 2 |
Mounting direction | Horizontal and vertical |
Desktop device | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
---|---|
With cover frame | Yes |
Cross-trunking mounting | No |
With duct entry | Yes |
With cable entry | Yes |
Shock resistant | No |
Degree of protection (IP) | IP21 |
Width | 85 mm |
Height | 156 mm |
Device width | 85 mm |
Device height | 156 mm |
Compliant with BS 4662 | No |
Storage temperature | -35 - +35 °C |