Surface mounted box Surface cap 3, white
Ensto Intro Surface Mounted Boxes WA
ENSTO
Surface mounted box Surface cap 3, white
REF. LS583AWWFI
2113828
EAN.
6418677338502
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | No |
---|---|
Assembly arrangement | Surface mounted box |
Suitable for modular domestic switching devices | Yes |
Number of modules (module system) | 3 |
Number of units | 3 |
Mounting direction | Horizontal and vertical |
Desktop device | No |
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
With cover frame | Yes |
---|---|
Cross-trunking mounting | No |
With duct entry | Yes |
With cable entry | Yes |
Shock resistant | No |
Degree of protection (IP) | IP21 |
Width | 81 mm |
Height | 223 mm |
Depth | 47 mm |
Device width | 81 mm |
Device height | 223 mm |
Device depth | 47 mm |
Compliant with BS 4662 | No |
Storage temperature | -35 - +35 °C |