SUPPORT FLUSH BOX 16/24M
Universal Floor boxes LG
Legrand
SUPPORT FLUSH BOX 16/24M
REF. LG-088141
1473095
EAN.
3414970756343
The access unit allows a technical access in the floor (for maintenance, for example).To be associated with a lid + trim of flush floor box.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Square |
---|---|
Number of device cups | 1 |
Housing material | Other |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Grey |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 264 mm |
Outer length | 264 mm |
Length built-in dimension | 265 mm |
Width built-in dimension | 265 mm |
Documentation
5 documents
Technical Sheet
Technical Sheet
Instruction manual
Technical Sheet
Technical Sheet
7 documents
BIM file
BIM file
Autocad 3D
BIM file
BIM file
BIM file
BIM file
SELECT AN ACTION