Stand alone release DX³ - 230 V~ - supplied with battery for N/C push-button
DX3
Legrand
Stand alone release DX³ - 230 V~ - supplied with battery for N/C push-button
REF. LG-406287
EAN.
3245064062879
For remote tripping on a control circuit via a normally closed (NC) push-button or emergency stop. Does not trigger its associated device in case of main power failure (the trigger occurs only after a deliberate action of a NC push-button).
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Universal |
---|---|
Function | Under voltage coil |
Width in number of modular spacings | 1.5 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated voltage | 230 V |
Voltage type | AC |
---|---|
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 125 A |
Width | 26.5 mm |
Height | 83 mm |
Depth | 71.5 mm |
Contains Batteries and/or Accumulator | Yes |
Documentation
1 document
Instruction manual
1 document
Autocad 3D
1 document
Environmental profile
SELECT AN ACTION