STAINLESS PLATE STANDARD BOX 12/18M
Universal Floor boxes LG
Legrand
STAINLESS PLATE STANDARD BOX 12/18M
REF. LG-088016
1473038
EAN.
3414970891266
The Stainless steel finishing plate ensure more robustness and guarantee an integral finish to the standard plastic floor box.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Stainless steel |
Surface protection housing | Other |
With opening carpeting | No |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Other |
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 156 mm |
Outer length | 246 mm |
Length built-in dimension | 244.5 mm |
Width built-in dimension | 154.8 mm |
Min. built-in depth | 7.5 mm |
Documentation
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
7 documents
BIM file
Autocad 3D
BIM file
BIM file
BIM file
BIM file
BIM file
SELECT AN ACTION