Speaker 3-tone door signal w. support
Ensto Intro Data Products
ENSTO
Speaker 3-tone door signal w. support
REF. LS2567-G3WWFI
7907101
EAN.
6418677343940
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of tones | 3 |
---|---|
Housing colour | White |
Housing material | Plastic |
Nominal voltage | 18 V |
---|---|
Type of current | AC/DC |
Electricity consumption | 0.15 A |
Documentation
1 document
Installation Guide
SELECT AN ACTION