Spacer ø 10 mm, L = 45.0 mm
Accessories for Plastic Enclosures
ENSTO
Spacer ø 10 mm, L = 45.0 mm
REF. PSK36.450
3407010
EAN.
6418677167003
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Distance piece |
---|---|
Spare part | Yes |
Material | Aluminium |
Width | 10 mm |
---|---|
Height | 45 mm |