Socket outlet 2-gang, 16 A / 250 V, ant
Jung Products
ENSTO
Socket outlet 2-gang, 16 A / 250 V, ant
REF. AL5020KIAN-L
2513807
EAN.
4011377014602
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Socket outlet CEE 7/3 (type F) |
---|---|
Imprint/indication | None |
Connection type | Push-in clamp |
With enhanced contact protection | No |
Colour | Anthracite |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
---|---|
Material quality | Duroplast |
Halogen free | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Suitable for degree of protection (IP) | IP20 |