Socket connection accessory 3-pole, 2x2-gang
EnstoNet Installation Solutions
ENSTO
Socket connection accessory 3-pole, 2x2-gang
REF. NAP301
1934208
EAN.
6418677717697
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Flange size | Other |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Insert direction | Straight |
---|---|
Connection system | Other |
Colour | White |
RAL-number | 9016 |
Number of poles | 3 |
Nominal current | 16 A |
Nominal voltage | 250 V |
Documentation
1 document
Installation Guide
1 document
Line drawing
SELECT AN ACTION