Signalling auxiliary - for 2 module contactor 25 A
CX³
Legrand
Signalling auxiliary - for 2 module contactor 25 A
REF. LG-412430
EAN.
3245064124300
Signalling auxiliary enabling to display the status of the command of the associated contactor (2 modules wide 25A contactor) and therefore the status of the contacts: contact open or contact closed.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Auxiliary switch/relay |
---|---|
Function | Signalling switch |
Width in number of modular spacings | 0.5 |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated switch current | 5 A |
Rated voltage | 250 V |
---|---|
Voltage type | AC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 25 A |
Width | 9 mm |
Height | 84.5 mm |
Depth | 67 mm |
Documentation
2 documents
Technical Sheet
Instruction manual
1 document
Autocad 3D
SELECT AN ACTION