Signal device Pullcord/disabl. WC c. s., wh.
Ensto Intro Jung Products
ENSTO
Signal device Pullcord/disabl. WC c. s., wh.
REF. NRSLS0834ZTWW
7007560
EAN.
4011377055377
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Pull contact |
---|---|
Colour | White |
RAL-number (similar) | 9016 |
Voltage type | DC |
---|---|
Device width | 70 mm |
Device height | 70 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION