Signal device PS/disabled WC calling syst.bl
Ensto Intro Jung Products
ENSTO
Signal device PS/disabled WC calling syst.bl
REF. NRSLS0834NTSW
7007566
EAN.
4011377055582
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Colour | Black |
RAL-number (similar) | 9005 |
Voltage type | AC |
Nominal voltage AC | 230-240 V |
---|---|
Device width | 70 mm |
Device height | 70 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION