Signal device Disabled WC c. s. compl., wh.
Ensto Intro Signal Products
ENSTO
Signal device Disabled WC c. s. compl., wh.
REF. NRSLS0834WWFI
7007501
EAN.
6418677338403
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Complete set |
---|---|
Colour | White |
RAL-number (similar) | 9016 |
Voltage type | DC |
Nominal voltage DC | 24-24 V |
With transformer | Yes |
---|---|
Degree of protection (IP) | IP20 |
Device width | 70 mm |
Device height | 70 mm |
Storage temperature | -35-+35 °C |
Documentation
1 document
Installation Guide
SELECT AN ACTION