Signal device Buzzer with blinking LED, bl.
Ensto Intro Jung Products
ENSTO
Signal device Buzzer with blinking LED, bl.
REF. NRSLS0834RMSW
7007564
EAN.
4011377055452
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Room luminaire/buzzer |
---|---|
Colour | Black |
RAL-number (similar) | 9005 |
Voltage type | DC |
---|---|
Device width | 70 mm |
Device height | 70 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION