Set of 10 screws, M8x60 mm
MP Cable Ladders Steel
MP Bolagen
Set of 10 screws, M8x60 mm
REF. MP-946Z
1467508
EAN.
7394333029771
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 8.8 (steel) |
Surface protection | Hot-dip galvanized |
Head form | Hexagon |
Countersunk head | No |
Thread size (metric) | 8 |
Length to bottom side head | 60 mm |
Thread length | 23 mm |
Full thread | No |
Screwing system | Hexagon |
Wrench width | 13 mm |
---|---|
Pitch thread | 1.25 mm |
Thread type | Metric |
Left-handed thread | No |
Head height | 5 mm |
With flange | No |
With nut | Yes |
With washer | No |
Self-locking | No |