Sensor luminaire AVR320 IP44 10W/830/840 DP51M
Ensto AVR320
ENSTO
Sensor luminaire AVR320 IP44 10W/830/840 DP51M
REF. AVR320.1105DL/DW/1M
4103473
EAN.
6438389009293
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounting/recessed mounting |
---|---|
Function | Escape route lighting |
Suitable for labelling type | Sticker |
Type of indicator | Single/double-sided |
Monitoring equipment | Other |
Suitable for standby switching | Yes |
With remote switch connection | Yes |
Power supply system | Peripheral (individual battery) |
Battery quality | NiCd |
Lamp type | LED exchangeable |
With light source | Yes |
Lamp holder | None |
Rated life time L70/B50 at 25 °C | 100000 h |
Degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK02 |
---|---|
Protection class | II |
Max. system power | 10 W |
Rated luminous flux according to IEC 62722-2-1 | 1082 lm |
Width | 320 mm |
Height/depth | 107 mm |
Length | 320 mm |
Outer diameter | 320 mm |
Built-in height/depth | 43 mm |
Built-in diameter | 306 mm |
Type of wiring | Suitable for through wiring |
Conductor cross section | 2.5 mm² |
Connection type | Plug-in connection |
Documentation
3 documents
Installation Guide
Instruction manual
Light distribution file
1 document
Autocad 3D
SELECT AN ACTION