Sensor CO2 multi-sensor, matt black
Jung KNX Products
ENSTO
Sensor CO2 multi-sensor, matt black
REF. CO2LS2178SWM
EAN.
4011377206113
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Model | CO2-Sensor |
Mounting method | Flush-mounted |
With bus connection | Yes |
Colour | Black |
---|---|
RAL-number (similar) | 9011 |
Number of digital inputs | 2 |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION