Room thermostat KNX Room autostart, black
Jung KNX Products
ENSTO
Room thermostat KNX Room autostart, black
REF. LS2178ORTSSW
2818198
EAN.
4011377036567
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Assembly arrangement | Other |
Mounting method | Flush-mounted |
With local operation | No |
With anti-theft/dismantling protection | No |
With LED indication | No |
With display | No |
Material | Plastic |
Material quality | Duroplast |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Colour | Black |
RAL-number (similar) | 9005 |
Transparent | No |
External sensor | No |
Manual set point setting | No |
Presence button | No |
Parallel-service possible | No |
Degree of protection (IP) | IP20 |
With bus connection | No |
Standby power consumption (solstandby) | 0.01 W |
Documentation
1 document
Instruction manual
SELECT AN ACTION