Replacement battery DX³ - for stand alone release Cat. No. 4 062 87
DX3
Legrand
Replacement battery DX³ - for stand alone release Cat. No. 4 062 87
REF. LG-406285
EAN.
3245064062855
Packed with innovative functions and technical features, the DX³ range meets the needs of the most demanding residential, commercial and industrial installations in terms of safety, performance and selectivity.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Other |
---|---|
Function | Other |
Width in number of modular spacings | 0.5 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated voltage | 3 V |
Voltage type | DC |
---|---|
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 125 A |
Width | 11 mm |
Height | 83 mm |
Depth | 71.5 mm |
Contains Batteries and/or Accumulator | Yes |
Documentation
1 document
Instruction manual
1 document
Autocad 3D
SELECT AN ACTION