Renovation back box for standard floor boxes 8/12m
Universal Floor boxes LG
Legrand
Renovation back box for standard floor boxes 8/12m
REF. LG-088190
1473104
EAN.
3414971617988
The back box allows to save a place in the concrete to be poured in order to install afterward a standard floor box with a wiring devices capacity of 8 modules in vertical position or 12 modules in horizontal position.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 260 mm |
---|---|
Min. height finishing layer | 70 mm |
Levelling range | 70-110 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | Yes |
Duct height | 20-30 mm |
Duct width | 20-30 mm |
Built-in opening for floor column | No |
---|---|
Built-in opening for built-in unit | Rectangular |
Number of appliances to build in | 1 |
Material side wall | Plastic |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | No |
Bottom plate | No |
Documentation
3 documents
Technical Sheet
Instruction manual
Technical Sheet
6 documents
BIM file
BIM file
BIM file
BIM file
BIM file
BIM file
SELECT AN ACTION