Recharging station EVH 3x16A T2 MID RCBO
Ensto Home Chargers
ENSTO
Recharging station EVH 3x16A T2 MID RCBO
REF. EVH163-A2RM0-EOPXXX
EAN.
6430064497296
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Installation side connection model | 3-phase |
---|---|
Frequency | 50 Hz |
Nominal connection power | 11 kW |
Number of charging units | 1 |
Max. power per charging point | 11 kW |
Width | 209 mm |
Height | 513 mm |
Depth | 134 mm |
Mounting method | Wall mounting |
Number of socket outlets Type 2 | 1 |
Number of earth leakage circuit breakers type A | 1 |
DC residual current detection | Yes |
---|---|
With miniature circuit breaker (MCB) | Yes |
Networkable via LAN | Yes |
With energy meter | Yes |
Static load management integrated | Yes |
Suitable for dynamic load management | Yes |
Housing material | Plastic |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK10 |
With MID compliant energy meter | Yes |
Documentation
5 documents
Installation Guide
Instruction manual
Installation Guide
Installation Guide
Installation Guide
1 document
Product Sheet
1 document
Certificate of Approval
SELECT AN ACTION