RCBO - DX³ 6000 -10 kA -4P-400 V~ -10 A -30 mA -A type
DX3
Legrand
RCBO - DX³ 6000 -10 kA -4P-400 V~ -10 A -30 mA -A type
REF. LG-411233
3235093
EAN.
3245064112338
Packed with innovative functions and technical features, the DX³ range meets the needs of the most demanding residential, commercial and industrial installations in terms of safety, performance and selectivity.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles (total) | 4 |
---|---|
Number of protected poles | 4 |
Rated voltage | 400 V |
Rated current | 10 A |
Rated fault current | 0.03 A |
Leakage current type | A |
Current limiting class | 3 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 10 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
Frequency | 50 Hz |
Release characteristic | C |
---|---|
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 4 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Width | 71.2 mm |
Height | 83 mm |
Depth | 77.8 mm |
Documentation
2 documents
Technical Sheet
Instruction manual
1 document
Autocad 3D
5 documents
Agreement
NF-NF012_4280
(0.77 Mo)
Agreement
OC / CB-CB FR_718648
(1.67 Mo)
Environmental profile
Agreement
VDE-40042544
(0.26 Mo)
Agreement
AENOR-030/002274
(0.34 Mo)
SELECT AN ACTION