Push-button 4-gang multi switch white
Ensto Intro Switches
ENSTO
Push-button 4-gang multi switch white
REF. 532-4EU-LS995WWFI
2113594
EAN.
6418677343643
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Group push button |
Method of operation | Push button |
Operating principle | Electromechanical |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 4 |
Number of contacts as change-over contact | 0 |
Number of revolving contacts | 0 |
Contactless type | No |
Number of rockers | 2 |
Number of modules (module system) | 1 |
Number of poles | 4 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | No |
With light source | No |
---|---|
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
Antimicrobial treatment | No |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | Other |
Device width | 70 mm |
Device height | 70 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION