Push-button 4-g. 24V
Ensto Intro RF Products and Bus
ENSTO
Push-button 4-g. 24V
REF. LS5248TSMFI
2818448
EAN.
6418677342240
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | Other |
Method of operation | Push button |
Number of rockers | 4 |
Number of modules (module system) | 1 |
Nominal voltage | 24 V |
Rated current | 0.02 A |
With lighting | No |
---|---|
Feedback-signal contact | Yes |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
Material | Plastic |
Halogen free | Yes |
Label space/information surface | No |
Documentation
1 document
Installation Guide
SELECT AN ACTION