Presence indicator Presence detector
Ensto Intro Presence and Movement Detectors
ENSTO
Presence indicator Presence detector
REF. DWPMK360WWFI
2621099
EAN.
6438100357443
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Presence detector |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | Yes |
Animal zone | No |
Creep-under protection | Yes |
Background monitoring | No |
Networkable | No |
Scan angle | 360 ° |
Optimum mounting height | 3 m |
Staircase light controller | No |
Bridging switch | No |
Max. reach sideways | 10 m |
Diameter reach on floor | 20 m |
Suitable for wireless transmission | No |
Remote operation | Yes |
Supplied remote control | Yes |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | Yes |
Teach-function for response value luminosity | Yes |
Dim function with dimmer basic element | No |
Mounting method | Surface mounted |
Suitable for ceiling mounting | Yes |
---|---|
Material | Plastic |
Halogen free | Yes |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
Degree of protection (IP) | IP20 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Switch-off delay | 120 s |
Detection angle horizontal | 360-360 ° |
Response value luminosity | 5-5 lx |
Max. switching power | 2300 W |
Suitable for C-load | Yes |
Max. starting current | 16 A |
Substation input | Yes |
With alarm function | Yes |
With acoustic sensor | No |
Depth | 66 mm |
Diameter | 103 mm |
With connection cable | No |
Connection cable length | 0 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION