Presence detector KNX Presence detector, alum.
Jung KNX Products
ENSTO
Presence detector KNX Presence detector, alum.
REF. 3361AL
2818518
EAN.
4011377095656
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Model | Presence detector |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
---|---|
Transparent | No |
With bus connection | No |
Substation input | No |
Operation mode switch | No |
Response value luminosity adjustable | No |
Optimum mounting height | 3 m |
Max. reach sideways | 10 m |
Max. reach frontally | 2.5 m |
Diameter reach on floor | 20 m |
Number of channels | 2 |
Documentation
1 document
Instruction manual
SELECT AN ACTION