Pole MT GROUND SUPPORT 50MM
Ensto Columns
ENSTO
Pole MT GROUND SUPPORT 50MM
REF. MT
4603009
EAN.
6417081600076
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cylindrical |
---|---|
Stepped shape | No |
Top end diameter | 50 mm |
Material | Plastic |
Surface protection | Untreated |
---|---|
With base plate | No |
Supporting bracket | None |