Pole mount. luminaire TO500LEDHH LED 38W/840 AC GREY
Ensto Tori
ENSTO
Pole mount. luminaire TO500LEDHH LED 38W/840 AC GREY
REF. TO500LEDHH
4503061
EAN.
6410045030612
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Post top |
---|---|
Lamp type | LED exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Aluminium |
Housing colour | Grey |
Material cover | Plastic, opal |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
---|---|
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Degree of protection (IP) | IP44 |
Adjustable optics | No |
Protection class | I |
Remote control | None |
With radio control | No |
Constant light output (CLO) | No |
With light regulation program control | No |
With connection cable | No |
Rated luminous flux according to IEC 62722-2-1 | 3100 lm |
Luminaire efficacy | 30 lm/W |
Colour of light | White |
Colour rendering index CRI | 70-79 |
Documentation
2 documents
Instruction manual
Light distribution file
2 documents
Autocad 3D
Line drawing
SELECT AN ACTION