Pole mount. luminaire AC600LEDBPHH 35W/840 BP AC GR
Ensto Camillo
ENSTO
Pole mount. luminaire AC600LEDBPHH 35W/840 BP AC GR
REF. AC600LEDBPHH
4503098
EAN.
6410045030988
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Post top |
---|---|
Lamp type | LED not exchangeable |
With light source | Yes |
Suitable for number of light sources | 1 |
Lamp holder | Other |
Housing material | Aluminium |
Housing colour | Grey |
Material cover | Other |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | Yes |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
---|---|
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | No |
Degree of protection (IP) | IP44 |
Adjustable optics | No |
Degree of impact strength (IK) | IK10 |
Protection class | I |
Remote control | None |
With radio control | No |
Constant light output (CLO) | No |
With light regulation program control | Yes |
With connection cable | Yes |
Cable length | 4.5 m |
Rated luminous flux according to IEC 62722-2-1 | 3060 lm |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Documentation
2 documents
Installation Guide
Light distribution file
2 documents
Product Sheet
Product Sheet
1 document
Line drawing
SELECT AN ACTION