Plug connector set HF 2p socket 2x2,5mm² HF grey 6m
EnstoNet Cable Sets Standard
ENSTO
Plug connector set HF 2p socket 2x2,5mm² HF grey 6m
REF. NCL120T25060G
1934870
EAN.
6418677654671
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 16 A |
Number of poles | 2 |
Degree of protection (IP) | IP20 |
Type of finished cable | Device connection cable |
Type side 1 | Free conductor end |
Type side 2 | Bus |
Conductor end treatment | Ultrasonic compressed wire ends |
Total length | 6000 mm |
Mechanical coding | Yes |
Colour coding/contact insert | Grey |
---|---|
Housing colour | Grey |
Cable type | H05Z1Z1-F |
Colour outer sheath | White |
Pole codification | L, N, PE, -, + |
Nominal cross section conductor | 2.5 mm² |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
Surface treatment contacts | Silver-plated |