Plug connector set HF 2p plug 2x2,5mm² HF grey 4m
EnstoNet Cable Sets Standard
ENSTO
Plug connector set HF 2p plug 2x2,5mm² HF grey 4m
REF. NCL210T25040G
1934957
EAN.
6418677655036
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 16 A |
Number of poles | 2 |
Degree of protection (IP) | IP20 |
Type of finished cable | Device connection cable |
Type side 1 | Plug |
Type side 2 | Free conductor end |
Conductor end treatment | Ultrasonic compressed wire ends |
Total length | 4000 mm |
Mechanical coding | Yes |
Colour coding/contact insert | Grey |
---|---|
Housing colour | Grey |
Cable type | H05Z1Z1-F |
Colour outer sheath | White |
Pole codification | 1+, 2- |
Nominal cross section conductor | 2.5 mm² |
Type of locking | Integrated in plug-in connector |
Halogen free | Yes |
Surface treatment contacts | Silver-plated |