Plug connector 4-p plug, str-rel, low, wht
EnstoNet
ENSTO
Plug connector 4-p plug, str-rel, low, wht
REF. NAC41SL.W
1935694
EAN.
6418677708497
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Rated current | 20 A |
Number of poles | 4 |
Degree of protection (IP) | IP20 |
Connection type | Screw connection |
Number of connections per pole | 1 |
Pole codification | 2, N, PE, 1 |
Mechanical coding | Yes |
Colour coding/contact insert | White |
Type of locking | Integrated in plug-in connector |
With strain relief | Yes |
Max. continuous temperature resistance contact part | 70 °C |
---|---|
Max. continuous temperature resistance strain relief | 70 °C |
Housing material | Polyamide (PA) |
Halogen free | Yes |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Pollution degree | 2 |
Rated surge voltage | 4 kV |
Length | 61 mm |
Height | 20 mm |
Width | 49 mm |
Documentation
1 document
Installation Guide
1 document
Line drawing
SELECT AN ACTION