Plug connector 3-p socket, red
EnstoNet
ENSTO
Plug connector 3-p socket, red
REF. NCS32.P
1934840
EAN.
6418677118104
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 20 A |
Number of poles | 3 |
Degree of protection (IP) | IP20 |
Connection type | Spring clamp connection |
Model | Plug |
Built-in version | Built-in part/plug-in connection |
Insert direction | Straight |
Connection cross section (solid-core) | 0.5-2.5 mm² |
Number of connections per pole | 2 |
Mechanical coding | Yes |
Colour coding/contact insert | Red |
Colour of the separate adapter piece | Without adapter piece |
Housing colour | Red |
---|---|
Type of locking | Integrated in plug-in connector |
Max. continuous temperature resistance contact part | 70 °C |
Max. continuous temperature resistance strain relief | 70 °C |
Housing material | Polyamide (PA) |
Halogen free | Yes |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Pollution degree | 2 |
Rated surge voltage | 4 kV |
Length | 42 mm |
Height | 15 mm |
Width | 39 mm |
Documentation
5 documents
Line drawing
Line drawing
Line drawing
Line drawing
Line drawing
SELECT AN ACTION