Plug connector 2-p plug, narrow, wht
EnstoNet
ENSTO
Plug connector 2-p plug, narrow, wht
REF. NAC21H.W
1934713
EAN.
6418677113314
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 20 A |
Number of poles | 2 |
Degree of protection (IP) | IP20 |
Connection type | Screw connection |
Model | Plug |
Built-in version | Built-in part/plug-in connection |
Insert direction | Straight |
Connection size thread | M3 |
Connection cross section (fine-strand) | 0.75-4 mm² |
Connection cross section (solid-core) | 0.75-4 mm² |
Number of connections per pole | 1 |
Pole codification | L, N |
Mechanical coding | Yes |
Colour coding/contact insert | White |
Colour of the separate adapter piece | Without adapter piece |
---|---|
Housing colour | White |
Type of locking | Integrated in plug-in connector |
Max. continuous temperature resistance contact part | 70 °C |
Max. continuous temperature resistance strain relief | 70 °C |
Housing material | Polyamide (PA) |
Halogen free | Yes |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Pollution degree | 2 |
Rated surge voltage | 4 kV |
Length | 32 mm |
Height | 18 mm |
Width | 19 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION